General information

MOVIMOT® advanced

No. of times power may be switched on/off

1 × per minute

 

Minimum switch-off time for power off

10 s

Duty type

S1, DB (EN 60034-1)

Type of cooling

Electronics cover size 1

and size 2 without fan:

Natural cooling

Electronics cover
size 2 with fan:

Cooling by fan

Reporting functions

Display elements to indicate the device state

Required preventive measure

Grounding the device

Current carrying capacity of the terminals

See chapter:

Interference immunity

EN 61800-3, 2. Environment (industrial environment)

Interference emission

EN 61800-3 category C3

No EMC category is specified with IT networks.

Mass

See chapter "Technical data" > "Device data" > "General technical data for MOVIMOT® advanced" > Motor ..