In
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
| |
xEnableApplicationStop | Data type – BOOL |
| |
xUnwinder | Data type – BOOL |
| |
xPositive | Data type – BOOL |
| |
xNegative | Data type – BOOL |
| |
xStart | Data type – BOOL |
| |
lrSetpointStartLineSpeed | Data type – LREAL |
Rewinding speed in m/min | |
lrSetpointTension | Data type – BOOL |
Setpoint tension in N Can be influenced via the configuration values of the "winding characteristic" (ST_Config_TensionSpeed). | |
lrSetpointRampTension | Data type – LREAL |
Setpoint ramp tension in N/s | |
lrActualDiameter | Data type – LREAL |
Current diameter in mm | |
lrActualLineSpeed | Data type – LREAL |
Conductance current path speed in m/min | |
lrActualTensionSignal | Data type – LREAL |
Actual tension, analog signal which must be scaled to [N] via the scaling of the actual value signal (ST_Conig_PID). | |
xPIDcontrollerOff | Data type – BOOL |
| |
lrSetpointLineSpeedJog | Data type – LREAL |
Setpoint speed in m/min if Prerequisite: xPIDcontrollerOff = "TRUE" | |
lrSetpointLineSpeedJogAcc | Data type – LREAL |
Setpoint acceleration in m/(min*s) Prerequisite: sPIDcontrollerOff = "TRUE" | |
lrSetpointLineSpeedJogDec | Data type – LREAL |
Setpoint deceleration in m/(min*s) Prerequisite: sPIDcontrollerOff = "TRUE" | |
Output signals drive | |
iActualInverterMode | Data type – INT |
Current inverter status | |
xStandstill | Data type – BOOL |
| |
lrActualVelocity | Data type – LREAL |
Current speed in min-1 | |
stConfig | Data type – ST_Config_TensionSpeed |
Configuration of the tension control | |