Out
Variable name | Description |
---|---|
xActive | Data type – BOOL |
| |
lrActualLineSpeedWinder | Data type – LREAL |
Current path speed (circumferential speed) in m/min | |
lrActualTension | Data type – LREAL |
Actual tension in N | |
xSetpointReached | Data type – BOOL |
Setting tolerance window in ST_Config_TensionSpeed | |
xPID_Active | Data type – BOOL |
With activated closed-loop tension control (ST_Config_TensionSpeed) | |
xPID_LimitedPos | Data type – BOOL |
With activated closed-loop tension control (ST_Config_TensionSpeed) | |
xPID_LimitedNeg | Data type – BOOL |
With activated closed-loop tension control (ST_Config_TensionSpeed) | |
Input signals drive | |
xEnable_ApplicationStop | Data type – BOOL |
| |
xModeVelocityActivate | Data type – BOOL |
Device Mode "Velocity"
| |
xModeVelocityStart | Data type – BOOL |
Device Mode "Velocity"
| |
lrModeVelocityVelocity | Data type – LREAL |
Device Mode "Velocity" Setpoint speed in min-1 | |
lrModeVelocityAcceleration | Data type – LREAL |
Device Mode "Velocity" Setpoint acceleration in 1/(min*s) | |
lrModeVelocityDeceleration | Data type – LREAL |
Device Mode "Velocity" Setpoint deceleration in 1/(min*s) | |
stDiagnose | Data type – ST_Diagnose |