MLG11A/MLG21A

Option

MLG11A

MLG21A

Part number

08233845

08233888

Function

Setpoint adjuster and DC 24 V voltage supply

Input voltage

AC 380 – 500 V ±10% (50/60 Hz)

AC 200 – 240 V ±10% (50/60 Hz)

Output voltage

DC 24 V ±25%

Output power

Max. 6 W

Setpoint resolution

1%

Serial interfacewith integrated dynamic terminating resistor

RS485 for connecting a MOVIMOT® inverter

Degree of protection

IP65

Ambient temperature

-15 to +60 °C

Storage temperature

-25 – +85 °C