Option
MNF21A
(only for MM03D-503-00 – MM15D-503-00)
Part number
08042659
Function
3-phase line filter (allows for category C1 to EN 61800-3)
Input voltage
V = 3x AC 380 V – 500 V ±10% (50/60 Hz)
Input current
4 A
Degree of protection
IP20
Ambient temperature
-25 – +60 °C
Storage temperature
-25 – +85 °C