URM

Option

URM

Part number

08276013

Function

Voltage relay, ensures quick application of the mechanical brake

Rated voltage VN

DC 36 – 167 V

(Brake coil AC 88 – 400 V)

Braking current IN

0.75 A

Degree of protection

IP20

Ambient temperature

-25 – +60°C

Storage temperature

-25 – +85°C

Disconnection time toff

Approx. 40 ms (without URM option: 100 ms)

(cut-off in the DC circuit)