BEM
NOTICE
If the connection voltage is too high, the BEM brake rectifier or the brake coil connected to it can be damaged.
Damage to the BEM brake rectifier or the brake coil.
- Select a brake with rated brake voltage that matches the nominal line voltage!

Option | BEM |
|---|---|
Part number | 08296111 |
Function | Brake rectifier ensures the rapid switching (release and application) of the mechanical brake. |
Rated supply voltage | AC 230 V – AC 500 V + 10%/- 15% 50 – 60 Hz ±5% Black connection wires |
Control voltage | DC 0 to 5 V |
MOVIMOT® connection: PCB connector X10 | |
Brake current | Max. DC 0.8 A |
Brake connection 13, 14, 15 | |
Degree of protection | IP20 |
Ambient temperature | -25 to +60 °C |
Storage temperature | -25 – +85 °C |
Disconnection time toff | 10 – 20 ms |
