BES (for 24 V brake coil)
NOTICE
If the connection voltage is too high, the BES brake rectifier or the brake coil connected to it can be damaged.
Damage to the BES brake rectifier or the brake coil.
- Select a brake with a DC 24 V brake coil.

Option | BES |
|---|---|
Part number | 08298475 |
Function | Brake rectifier ensures the rapid switching (release and application) of the mechanical brake. |
Supply voltage | DC 24 V +10%/-15% |
Control voltage
| DC 0 to 5 V |
MOVIMOT® connection: PCB connector X10 | |
Brake current | Max. DC 3.0 A |
Degree of protection | IP20 |
Ambient temperature | -25 to +60 °C |
Storage temperature | -25 – +85 °C |
Disconnection time toff | 10 – 20 ms |
