MBG11A

Option | MBG11A |
|---|---|
Part number | 08225478 |
Function | Setpoint adjuster |
Input voltage | DC 24 V ±25% |
Current demand | approx. 70 mA |
Setpoint resolution | 1% |
Serial interfacewith integrated terminating resistor | RS485 for connecting a maximum of 31 MOVIMOT® inverters (max. 200 m, 9600 baud) |
Degree of protection | IP65 |
Ambient temperature | -15 to +60 °C |
Storage temperature | -25 – +85 °C |
