MLU13A

Option

MLU13A

Part number

18205968

Function

24 V voltage supply

Input voltage

AC 380 – 500 V ± 10% (50/60 Hz)

Output voltage

DC 24 V ± 25%

Output power

max. 8 W

Degree of protection

IP20

Ambient temperature

-25 – +85°C

Storage temperature

-25 – +85°C