MLU11A/MLU21A

|
Option |
MLU11A |
MLU21A |
|---|---|---|
|
Part number |
08233837 |
0823387X |
|
Function |
24 V voltage supply | |
|
Input voltage |
AC 380 – 500 V ± 10% (50/60 Hz) |
AC 200 – 240 V ± 10% (50/60 Hz) |
|
Output voltage |
DC 24 V ± 25% | |
|
Output power |
max. 6 W | |
|
Degree of protection |
IP65 | |
|
Ambient temperature |
-25 – +60°C | |
|
Storage temperature |
-25 – +85°C | |
