Startup with binary control

WARNING

Electric shock from capacitors that have not been fully discharged.
Severe or fatal injuries.
- Disconnect the inverter from the power. Observe the minimum switch-off time after disconnection from the supply system:
- 1 minute
- Remove the MOVIMOT® inverter from the connection box.
- Check whether the MOVIMOT® drive is installed correctly both mechanically and electrically.
- Refer to chapters "Mechanical Installation" and "Electrical Installation".
- Make sure that the DIP switches S1/1 – S1/4 are set to "OFF" (=address 0). This means that MOVIMOT® is controlled via the terminals using binary signals.
- Set the first speed at setpoint potentiometer f1 (active when terminals f1/f2 X6:7,8 = "0"), factory setting: about 50 Hz (1500 min-1).
- Reinstall the screw plug of the setpoint potentiometer with the seal.
- Set the second speed at switch f2 (active when terminals f1/f2 X6,7,8 = "1").


[1] | Potentiometer setting |

f2 switch: | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
Detent position | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
Setpoint f2 [Hz] | 5 | 7 | 10 | 15 | 20 | 25 | 35 | 50 | 60 | 70 | 100 |
INFORMATION

During operation, the 1st speed can be continuously adjusted using the externally accessible setpoint potentiometer f1.
The speeds f1 and f2 can be set independently of each other.
- Set the ramp time using switch t1.
- The ramp time is based on a setpoint step change of 1500 min-1 (50 Hz).

t1 switch: | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
Detent position | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
Setpoint f2 [Hz] | 0.1 | 0.2 | 0.3 | 0.5 | 0.7 | 1 | 2 | 3 | 5 | 7 | 10 |
- Place the MOVIMOT® inverter onto the connection box and screw it in place.
- Switch on the DC 24 V control voltage and the line voltage.
Additional information
