Inverter behavior depending on terminal signal level
The following table shows the behavior of the MOVIMOT® inverter depending on the signal level at the control terminals:
Inverter | Terminal signal level | Status LED | ||||
|---|---|---|---|---|---|---|
Supply system | 24V | f1/f2 | CW/stop | CCW/stop | ||
X1:L1 – L3 | X6:1,2,3 | X6:7,8 | X6:11,12 | X6:9,10 | ||
Inverter off | 0 | 0 | X | X | X | Off |
Inverter off | 1 | 0 | X | X | X | Off |
Stop, supply missing | 0 | 1 | X | X | X | Flashes yellow |
Stop | 1 | 1 | X | 0 | 0 | Yellow |
CW rotation at f1 | 1 | 1 | 0 | 1 | 0 | Green |
CCW rotation at f1 | 1 | 1 | 0 | 0 | 1 | Green |
CW rotation at f2 | 1 | 1 | 1 | 1 | 0 | Green |
CCW rotation at f2 | 1 | 1 | 1 | 0 | 1 | Green |
Stop | 1 | 1 | x | 1 | 1 | Yellow |
Key:
0 | = No voltage |
1 | = Voltage |
X | = Any |