Options integrated in connection box
The following table shows the options for MOVIMOT® MM..D that are installed in the connection box:
- The options BEM, BES, URM, MLU13A, and MNF21A are integrated in the MOVIMOT® connection box.
- The MLU13A and MNF21A options can only be designed in combination with a modular connection box.
- The modular connection box is assigned depending on the ordered option and the MOVIMOT® size.
Option | Image | Description |
|---|---|---|
BEM brake control Part number: 08296111 |
| The BEM brake rectifier serves to control the brake of the MOVIMOT® drive. The BEM brake control system enables rapid release and rapid application of the mechanical brake. NOTICE: The brake coil must correspond to the connection voltage. |
BES brake control Part number: 08298475 |
| The BES brake rectifier serves to control the DC 24 V brake (not standard) of the MOVIMOT® drive. Control is performed by parameterization or activation of additional function 7 or 9. The BES brake control system enables normal release and rapid application of the mechanical brake. NOTICE: The brake coil must be designed as a DC 24 V coil. |
URM voltage relay Part number: 08276013 |
| The URM voltage relay implements the rapid application of the mechanical brake. NOTICE: The brake coil must correspond to the MOVIMOT® standard (AC 120 V or AC 230 V). |
Internal Part number: 18205968 |
| The MLU13A option is installed in the modular connection box of the MOVIMOT® drive as standard. The option provides the DC 24 V voltage supply for the MOVIMOT® inverter, including one option with a maximum power consumption of 70 mA (MBG11A, MWA21A). An external 24 V auxiliary voltage is not required. Note that the height of the connection box is higher for MOVIMOT® MM03 to MM15 by 18 mm. |
Internal line filter MNF21A Part number: 08042659 |
| The MNF21A option is mounted in the connection box of the MOVIMOT® (MM03 – MM15). The option enables implementing a drive system that complies with category C1 in accordance with EN 61800-3 with respect to interference emission. This option requires the modular connection box with larger dimensions. Note that the height of the connection box is higher for MOVIMOT® MM03 to MM15 by 18 mm. |


