Options

The following tables show the options for MOVIMOT® MM..D.

Option

Image

Description

DC 24 V supply

MLU11A
(input voltage
AC 380 – 500 V)
part number: 08233837

MLU21A
(input voltage
AC 200 – 240 V)
part number: 0823387X

The MLU.1A option is mounted with a MOVIMOT® cable gland.

The option provides the DC 24 V voltage supply for the MOVIMOT® inverter, including one option with a maximum power consumption of 70 mA (MBG11A, MWA21A). An external 24 V auxiliary voltage is not required.

Setpoint adjuster with DC 24 V supply

MLG11A
(input voltage AC 380 – 500 V)
part number: 08233845

MLG21A
(input voltage
AC 200 – 240 V)
part number: 08233888

The MLG.1A option is mounted with a MOVIMOT® cable gland.

The option allows to set the input speed in the range of -100% – +100% fmax (potentiometer f1). An external 24 V auxiliary voltage is not required.

Setpoint adjuster
MBG11A part number: 08225478

The MBG11A setpoint adjuster has 2 buttons and a display. The buttons enable remote speed control in the range from -100% – +100% fmax (potentiometer f1).

Up to 31 MOVIMOT® drives can be controlled simultaneously (broadcasting).

Setpoint converter
MWA21A

part number: 08230064

The MWA21A setpoint converter converts an analog setpoint and control signals into an RS485 protocol.

This allows to control the MOVIMOT® drive from the control cabinet remotely.

Up to 31 MOVIMOT® drives can be controlled simultaneously (broadcasting).

Control knob

MBK11A
(for MOVIMOT® MMD03 – MMD15..)
part number: 28230035

MBK12A
(for MOVIMOT® MMD22 – MMD40..)
part number: 28230043

The drive speed can be set in the range of 0 – 100% using the adjusting knob. The MBK.. control knob is mounted onto the setpoint potentiometer f1 of the MOVIMOT® inverter instead of the screw plug.

NOTICE
The MOVIMOT® inverter with control knob has the degree of protection IP54.