MOVIMOT® options (/MO)
MOVIMOT® can be supplemented by many different options.
The type designation contains "/MO" no matter whether one or several of the following options are used.
Designation | Description |
|---|---|
BEM | Brake control |
URM | Voltage relay |
MLU13A | Internal DC 24 V voltage supply (380 – 500 V) |
MNF21A | Internal line filter (MM03 – MM15) |
MLU11A MLU21A | DC 24 V voltage supply (380 – 500 V) DC 24 V voltage supply (200 – 240 V) |
MLG11A MLG21A | Setpoint adjuster with DC 24 V voltage supply (380 – 500 V) Setpoint adjuster with DC 24 V voltage supply (200 – 240 V) |
Additional information







