Assignment status word 1

Bit

Meaning

Explanation

0

Output stage
enabled

1:

MOVIMOT® drive is enabled.

0:

MOVIMOT® drive is not enabled.

1

Inverter
ready

1:

MOVIMOT® drive is ready for operation.

0:

MOVIMOT® drive is not ready for operation.

2

PO data enabled

1:

Process data is enabled.

Drive can be controlled via fieldbus.

0:

Process data is inhibited.

Drive cannot be controlled via fieldbus.

3

Reserved

Reserved = 0

4

Reserved

Reserved = 0

5

Error/warning

1:

Error/warning present.

0:

No error/warning present.

6

Reserved

Reserved = 0

7

Reserved

Reserved = 0

8 – 15

Bit 5 = 0: Device status

0dec: 24 V operation

2dec: No enable

4dec: Release

18dec: Manual mode active

Bit 5 = 1: Error number

If there is no error/warning (bit 5 = 0), the operating/enable state of the inverter power section is displayed in this byte.

In the event of a error/warning (bit 5 = 1), the error number is displayed in this byte.