Assignment of status word 2

Bit

Meaning

Explanation

0

Output stage
enabled

1:

MOVIMOT® drive is enabled.

0:

MOVIMOT® drive is not enabled.

1

Inverter
ready

1:

MOVIMOT® drive is ready for operation.

0:

MOVIMOT® drive is not ready for operation.

2

PO data
enabled

1:

Process data is enabled.

Drive can be controlled via fieldbus.

0:

Process data is inhibited.

Drive cannot be controlled via fieldbus.

3

Reserved

Reserved = 0

4

Reserved

Reserved = 0

5

Error/warning

1:

Error/warning present.

0:

No error/warning present.

6

Reserved

Reserved = 0

7

Reserved

Reserved = 0

8

O1 brake

1:

Brake applied

0:

Brake released

9

O2 ready for operation

1:

MOVIMOT® drive is ready for operation.

0:

MOVIMOT® drive is not ready for operation.

10

I1 (R X6:11,12)

1:

0:

Binary input is set.

Binary input is not set.

11

I2 (L X6:9,10)

12

I3 (f1/f2 X6:7,8)

13

Startup mode

1:

"Expert" startup mode

0:

"Easy" startup mode

14

Reserved

Reserved = 0

15

Reserved

Reserved = 0