Connecting the fan assemblies

EKV | MOVI-DPS® storage bundle |
EKS | MOVI-DPS® storage unit |
[1] | Connection cable with open end (DC 24 V) |
[2] | T‑piece for fan assembly (part number 19165048) |
[3] | Connection cable |
A power of 4 W must be provided for each fan assembly. Make sure that the fan assembly is continuously supplied with DC 24 V during operation of the storage units.
You need an open-end cable for connecting the first fan assembly to the DC 24 V supply.
You can use a connection cable from SEW-EURODRIVE for this purpose and cut off the connector that is not required.
Alternatively, Phoenix Contact offers suitable cables which can be ordered directly from Phoenix Contact using the specified part number:
Cable | Length/installation type |
|---|---|
Order-specific lengths: 1.5 m: Part number (Phoenix Contact): 1415686 3 m: Part number (Phoenix Contact): 1415687 5 m: Part number (Phoenix Contact): 1415688 10 m: Part number (Phoenix Contact): 1415689 Variable: Part number (Phoenix Contact): 1697124
M12 female ↔ open end | Fixed length
|
Order-specific lengths: 1.5 m: Part number (Phoenix Contact): 1415683 3 m: Part number (Phoenix Contact): 1415684 5 m: Part number (Phoenix Contact): 1453889 10 m: Part number (Phoenix Contact): 1415685 Variable: Part number (Phoenix Contact): 1697111
M12 female ↔ open end | Fixed length
|
MOVI-DPS® storage unit | Assignment | Color |
|---|---|---|
X5151:1 | Reserved | Brown |
X5151:2 | Reserved | White |
X5151:3 | 0 V 24 reference potential | Blue |
X5151:4 | DC 24 V input – fan | Black |
X5151:5 | Reserved | Green/yellow |
To connect several fan assemblies in parallel, you need a T-piece and a corresponding connection cable.
For information on the available connection cables and connection components (e.g. jumper plugs, T-connectors, etc.) from SEW-EURODRIVE, refer to chapter Electrical connections.




