Connecting the signal cable
Each MOVI-DPS® EKS storage unit has a diagnostic interface. The MDP92A power supply module or the MDE90A DC/DC converter module monitors the signals. Signal cables of different lengths are available for connecting the interfaces. The maximum permitted cable length is 30 m. For more information, refer to chapter Electrical connections.
The following figure schematically illustrates the routing of the signal cables:

[1] | MOVI-DPS® EKS storage unit |
[2] | MOVI‑DPS® EKV storage bundle |
[3] | Jumper plug (part number 28217063) |
[4] | MOVIDRIVE® modular power supply module MDP92A-.. or DC/DC converter module MDE90A-.. |
Make sure that a jumper plug is inserted at the last storage unit of the storage bundle in socket X5221. The jumper plug is included in the scope of delivery of a MOVI‑DPS® EKV storage bundle.
For information on the available connection cables and connection components (e.g. jumper plugs, T-connectors, etc.) from SEW-EURODRIVE, refer to chapter Electrical connections.
You need a cable with an open end for connecting the first storage unit to the MOVIDRIVE® modular MDP92A-.. power supply module or a DC/DC converter module MDE90A-.. or an I/O module.
You can use a connection cable from SEW-EURODRIVE for this purpose and cut off the connector that is not required.
Alternatively, Phoenix Contact offers suitable cables which can be ordered directly from Phoenix Contact using the specified part number:
Cable | Length/installation type |
|---|---|
Order-specific lengths: 1.5 m: Part number (Phoenix Contact): 1522626 3 m: Part number (Phoenix Contact): 1522639 5 m: Part number (Phoenix Contact): 1520642 10 m: Part number (Phoenix Contact): 1522655 Variable: Part number (Phoenix Contact): 1522668
M12 female ↔ open end | Set length
|
Order-specific lengths: 1.5 m: Part number (Phoenix Contact): 1522590 3 m: Part number (Phoenix Contact): 1522600 5 m: Part number (Phoenix Contact): 1520369 10 m: Part number (Phoenix Contact): 1520372 Variable: Part number (Phoenix Contact): 1522613
M12 female ↔ open end | Set length
|
For connecting to the MOVIDRIVE® modular power supply module MDP92A-.., to the DC/DC converter module MDE90A-.., or to a separate I/O module, observe the following information:
Connecting the signal cable to MDP92A-.. or MDE90A-..
MOVI-DPS® storage unit | Assignment | Color | MDP92A-../MDE90A-.. |
|---|---|---|---|
X5222:1 | +5 V | White | X33:2 (5 V out) |
X5222:2 | ES_DIAG1 | Brown | X33:3 (temperature sensor) |
X5222:3 | ES_DIAG2 | Green | X33:8 (GND) |
X5222:4 | ES_DIAG3 | Yellow | X33:4 (error) |
X5222:5 | 0V5 | Gray | X33:8 (GND) |
X5222:6 | ES_DIAG4 | Pink | X33:5 (overvoltage) |
X5222:7 | ES_DIAG5 | Blue | – |
X5222:8 | Res. | Red | – |
You can connect a maximum of 24 energy storage modules to the MOVIDRIVE® modular MDP92A-.. power supply module and to the MDE90A-.. DC/DC converter module.
Connecting the signal cable to an OAI41C I/O module

[1] | MOVIDRIVE® modular power supply module MDP92A-.. or DC/DC converter module MDE90A-..: DC 5 V supply voltage |
[2] | External power supply unit; DC 5 V supply voltage |
[3] | Shielding of the cable |




