Fastening the MOVI‑DPS® storage unit to the wall

For the required dimensions, see the figure below and refer to chapter "Technical data > Dimension drawings Dimension drawing of storage unit":

  1. Calculate the overall width X1 as follows:
  2. "Number of adjacent modules" × "Module width + 102 mm"
  3. Calculate the distance X2 of the upper keyholes of the two fastening plates as follows:
  4. "Number of adjacent modules" × "Module width + 44 mm"
  5. See the above dimension drawing for the dimensions for the lower holes.
  6. Drill the corresponding holes in the wall.
  7. Fasten the M8 screws to the upper wall holes.
  8. Hang the MOVI-DPS® storage unit on the screws using the keyholes on the fastening plates.
  9. Tighten the screws. Observe the maximum tightening torque of 3.2 Nm.
  10. Secure the fastening plates with the M8 screws through the lower oblong holes with a dropout.