Standard wiring

[1]

DC 24 V voltage supply for I/O level (max. DC 10 A)

[2]

DC 24 V electronics supply for bus coupler and I/O level (DC 2 A)

INFORMATION

  • As the voltage supply does not have any internal fusing, secure it externally with a fuse appropriate to the maximum current, i.e. max. 10 A with a 10 A fuse (fast-acting) or a miniature circuit breaker 10 A characteristic Z.
  • Adhere to the maximum current loads of the contacts when carrying out the wiring: This is max. 10 A for the MOVI-PLC® I/O system C.
  • It is recommended to secure the electronics supply for the bus coupler and I/O levels externally. To do so, use a 2 A fuse (fast-acting) or a miniature circuit breaker 2 A characteristic Z.

The electronics supply is internally protected against excess voltage by a fuse. The fuse is in the power supply module. The electronics module must be replaced if the fuse has triggered.