Key to the project planning procedures
Formula symbol | Unit | Description | Source |
|---|---|---|---|
aBmax | m × s-2 | Maximum typical deceleration when braking |
|
d0 | mm | Diameter of the output shaft transmission element |
|
fAd | - | Dynamic application factor for checking the emergency stop function | |
fAs | - | Static application factor for checking the holding function | |
fbrake,output | - | Design-dependent output factor |
|
fMmax | - | Correction factor for determining the minimum braking time, minimum stopping distance, and maximum deceleration | |
fMmin | - | Reduction factor for determining max. braking time, max. stopping distance, and min. deceleration | |
fEmergOff | - | Factor for determining MaEmergOff depending on the gear unit | |
FR,brake | N | Resulting gear unit load due to the radial force generated |
|
FRapk | N | Permitted radial force on the output end for Mapk. Applies when the point of force application is at the center of the shaft end for solid shafts, or at the face end in the case of hollow shafts. |
|
FRaEmergOff | N | Maximum permitted emergency‑stop radial force for the output shaft. Applies when the point of force application is at the center of the shaft end, or at the face end in the case of hollow shafts. |
|
fV | - | Wear factor; determined based on the applied load range for braking work | |
fZ | - | Correction factor for the radial force |
|
i | - | Gear unit ratio |
|
JM | kgm² | Mass moment of inertia of the motor (incl. mount-on components), based on the motor shaft |
|
JG | kgm² | Mass moment of inertia of the gear unit, based on the motor shaft |
|
JL | kgm² | Mass moment of inertia of the application, based on the motor shaft |
|
Mamax | Nm | Limit value of the gear unit load capacity: maximum permitted output torque |
|
MaEmergOff | Nm | Limit value of the gear unit load capacity: maximum permitted emergency-stop torque |
|
Mapk | Nm | Limit value of the gear unit load capacity: maximum permitted peak torque |
|
M1 | Nm | Characteristic value of the dynamic braking torque |
|
M4,100°C | Nm | Characteristic value of the static braking torque at +100 °C |
|
Mbrake, output | Nm | Resulting gear unit load from the braking torque, based on gear unit output shaft |
|
ML | Nm | Static load torque at the motor shaft. • Horizontal + vertical (upward): The efficiency of the application and the gear unit are taken into account as unfavorable factors. • Vertical (downwards): The efficiency of the application and the gear unit are taken into account as favorable factors. |
|
ML,a | Nm | Static load torque value at the output shaft, efficiency not considered |
|
NB2 | - | Number of permitted emergency-stop braking operations until brake maintenance | |
NB2max | - | Number of permitted emergency-stop braking operations until end of service life | |
nD | min-1 | Change in motor speed until brake application |
|
nm | min-1 | Relevant speed of the application referenced to the motor shaft |
|
nMax,0 | min-1 | Maximum permitted operating speed of the brakemotor | |
nMax,1 | min-1 | Maximum permitted emergency stop speed depending on the use case | |
nEmergStop | min-1 | Real emergency stop speed relevant for check |
|
ηG | - | Gear unit efficiency |
|
ηG' | - | Back-driving gear unit efficiency (for gear units with ηG < 90%) |
|
ηL | - | Efficiency of the application |
|
sAmax | m | Maximum typical stopping distance | |
sBmax | m | Maximum typical braking distance | |
t2 | s | Brake application time. Depending on the brake connection type, use t2,I or t2,II. | |
t2,I | s | Brake application time for cut-off in the AC circuit (AC shutdown) | |
t2,II | s | Brake application time for cut-off in the DC and AC circuit (AC/DC shutdown) as well as for DC-side disconnection (DC shutdown) | |
tBmax | s | Maximum typical braking time |
|
tBmin | s | Minimum typical braking time |
|
tSignal | s | System signal propagation time |
|
vL | m × s-1 | Relevant speed of the load or application at the point in time when the emergency stop is requested |
|
vEmergStop | m s-1 | Real speed of the load or application when the emergency stop begins |
|
W1 | J | Maximum occurring braking work during emergency stop |
|
Winsp | J | Permitted work until brake inspection | |
Wper,n | J | Maximum permitted braking work for emergency stop depending on the emergency stop speed | |
Wper,T | J × h-1 | Permitted braking work depending on the number of braking operations per | |
Z | h-1 | Required cycle switching frequency |
|
ZB0 | h-1 | Maximum permitted no-load switching frequency of the brake (without considering the motor) | |
ZB1 | h-1 | Permitted emergency-stop switching frequency for BZ../BZ.D/BZ.Z brakes | |
ZB1max | h-1 | Maximum permitted emergency-stop switching frequency (depending on the load range) |