Output factor fbrake,output
Output design | BK.. / BKB.. | BP.. | BR.. / BR.D | BY.. / BY.D / BY.C | BZ.. / BZ.D / BZ.Z |
|---|---|---|---|---|---|
F.., K.., R.., S.., W.., HS.., HK.., HW.. | 1.55 | 2.5 | 1.45 | 1.45 | 1.45 |
PS.F, PS.C, BS.F | 1.55 | 2.5 | 1.45 | 1.45 | 1.45 |
PxG® | 2.3 | 3.75 | 2.15 | 2.15 | 2.15 |
ZN.., ZE.., ZP.., ZC.. | 2.3 | 3.75 | 2.15 | 2.15 | 2.15 |
Third-party gear unit | 2.3 | 3.75 | 2.15 | 2.15 | 2.15 |
No gear unit (stand-alone motor) | 2.3 | 3.75 | 2.15 | 2.15 | 2.15 |