Reconnecting the modules
- Reuse the locking plate (part number: 28131800) from the removed module for the new one. Use double-sided adhesive tape for fastening.
- Remove the short-circuit jumpers.
- Reinstall the connection leads between the modules (35 mm2 cable from the negative pole to the positive pole of the next module). At this point, do not connect anything at the DSK+ connection of the first module and at the DSK- connection of the last module.
- Proceed with an insulation test as described below.
Connection point | Thread | Tightening torque |
|---|---|---|
DSK+ | M8 | 20 Nm |
DSK- | M10 | 30 Nm |