Replacing a defective K1/K2/K3 contactor
Part number | Designation | Tightening torque M10 | Tightening torque M5 |
|---|---|---|---|
25691953 | Contactor C310A/300 24I-V | 10 Nm | 3.5 Nm |
If the contactor K1/K2/K3 is defective, also check the following components for correct function:
- Fuse F1
- Fuse F2
- Storage bundle (are there defective modules in the storage bundle?)
Required tools:
- Hexagon socket: Set
- Wrench: Set
- Torque wrench 0 Nm – 10 Nm
Procedure:
- Loosen the M10 screws.
- Remove all electrical connections.
- Remove the contactor from the mounting plate.
- Install the new contactor in reverse order.