Example 3
Auxiliary row: MDP.. Size 1 – MDD.. Size 2 – MDD.. Size 2 – MDA.. Size 1 – MDA.. Size 1 – MDA.. Size 1 – MDS.. – MDM..
Main row: MDL.. – MDS.. – MDE.. – MDP.. Size 1 – MDD.. Size 2 – MDD.. Size 2 – MDA.. Size 1 – MDA.. Size 1 – MDA.. Size 1 – MDS..

- Determine the modules to be skipped: 2 module bus cables need to be ordered
- Module bus cable 1: MDS..
- Module bus cable 2: MDE.., MDS.., MDP.. Size 1
- Determine the width of the modules:
- Module bus cable 1: MDS.. – 60 mm
- Module bus cable 2: MDE.. – 60 mm, MDS.. – 60 mm, MDP.. Size 1 – 60 mm
- Add up the specific widths:
- Module bus cable 1: Only one module must be skipped, no addition required
- Module bus cable 2: 60 mm + 60 mm + 60 mm = 180 mm
- Add 250 mm to the result:
- Module bus cable 1: 60 mm + 250 mm = 310 mm
- Module bus cable 2: 180 mm + 250 mm = 430 mm
- Select the module bus cable with the appropriate length in chapter Prefabricated cables:
- Module bus cable 1: No exactly matching module bus cable available
- Module bus cable 2: No exactly matching module bus cable available
- Select the next longer module bus cable:
- Module bus cable 1: Module bus cable with length 0.35 m
- Module bus cable 2: Module bus cable with length 0.44 m
Also, order the module bus cable for the two-row setup.
