Example 2
MDM.. – MDS.. – MDE.. – MDP.. Size 2 – MDD.. Size 2 – MDD.. Size 2 – MDA.. Size 1 – MDA.. Size 1 – MDA.. Size 1

- Determine the modules to be skipped: MDP.. Size 2
- Determine the width of the modules: 60 mm
- Add up the determined widths: Only one module must be skipped, no addition required
- Add 250 mm to the result: 60 mm + 250 mm = 310 mm
- Select the module bus cable with the appropriate length from chapter Prefabricated cables: No exactly matching module bus cable available.
- Select the next longer module bus cable: Module bus cable with length 0.35 m
