Single-axis and double-axis modules
Example: MDA90A-0020-503-X-S00 | |
|---|---|
MD | Product family MD = MOVIDRIVE® |
A | Device type A = Single-axis module D = Double-axis module |
90 | Series 90 = Standard design 91 = MOVILINK® DDI, applies only to MDD.. |
A | Version A = Version status A |
0020 | Performance class 0020 = Nominal output current, e.g. 0200 = 2 A, applies only to MDA.. 0020 = Nominal output current, e.g. 0200 = 2 x 2 A, applies only to MDD.. |
5 | Connection voltage 5 = DC 560 V, nominal voltage |
0 | EMC variant 0 = Basic interference suppression integrated |
3 | Connection type 3 = DC connection |
X | Operating mode X = Not relevant |
S | Device variant E = CiA402 device profile S = Control MOVI-C® CONTROLLER |
0 | Technology level 0 = Standard design |
0 | Application level 0 = Standard/MOVIKIT® Velocity Drive 1 = MOVIKIT® Positioning Drive 2 = Customized solution |
Options /L = Design with painted printed circuit boards P = Parameters ex-works /X = MOVIDRIVE® modular without option card slots /CID21A = Input/output card digital /CIO21A = Input/output card digital and analog /CES11A = Multi-encoder card /CES12A = multi-encoder card with incremental encoder simulation /CSB21A = Safety card /CSS21A = Safety card /CSB31A = Safety card /CSS31A = Safety card /CSA31A = Safety card | |
Examples | |
|---|---|
MDA90A-0020-503-X-S00 | Single-axis module |
MDD90A-0020-503-X-S00 | Double-axis module with input for motor encoder |
MDD91A-0020-503-X-S00 | Double-axis module with MOVILINK® DDI |