Power supply modules

Example: MDP90A-0100-503-4-000

MD

Product family

MD = MOVIDRIVE®

P

Device type

F = Filter module

P = Power supply module

R = Supply and regenerative module

90

Series

90 = Standard design

90 = Sinusoidal; applies only to MDR..

91 = Block-shaped; applies only to MDR..

92 = With controlled DC link voltage; applies only to MDP..

A

Version

A = Version status A

B = Version status B

0100

Performance class

0100 = Nominal power, e.g. 0100 = 10 kW

5

Connection voltage

5 = AC 380 – 500 V or AC 200 – 500 V

0

EMC variant

0 = Basic interference suppression integrated

3

Connection type

3 = 3-phase connection type

4

Operating mode

4 = 4-quadrant operation (with brake chopper)

0

Device variant

0 = Not relevant

C = Power supply module with integrated braking resistor and capacitor

S = MOVI-C® CONTROLLER control

0

Technology level

0 = Standard design

0

Application level

0 = Standard design

Examples

MDP90A-0100-503-4-000

Power supply module standard variant

MDR90B-0500-503-4-S00

Supply and regenerative module, sinusoidal

MDF90B-0500-503-X-000

Filter module

MDP92A-0250-503-4-S00

Power supply module with controlled DC link voltage