Setup variant 5
You can select this setup variant if the following specifications are met in the auxiliary row:
- An MDC92A.. is used.
- The sum of the nominal DC link currents of the axes does not exceed 109 A.
- The axis modules are exclusively single-axis modules up to 32 A and double-axis modules up to 8 A.
For the arrangement of the modules within a row, refer to chapter Power supply module selection.
| Auxiliary row |
|
- MDC92A.. (0075 – 0125) | ||
- MDA90A.. (0020 – 1000) - MDD9.A.. (0020 – 0080) | ||
- MDS90A.. |
| |
- MDM90A |
| |
Total nominal DC link current: max. 109 A | ||
|
| |
Connection |
| |
- Connection via connection units | ||
- DCP35A cable set, 35 mm2 | ||
- Set of connection units, part number: 28261666 (main row narrow, auxiliary row narrow) | ||
|
| |
Main row |
| |
- MDP92A.. (0100 – 0250) | ||
- MDE90A.. (0200 – 0750) | ||
- MDA90A.. (0020 – 1800) | ||
- MDD9.A.. (0020 – 0080) | ||
- MDC92A.. (0075 – 0125) | ||
- MDS90A.. | ||
- MDL91A.. | ||
- MDM90A | ||
When using an MDC92A.. in the auxiliary row, at least one MDC92A.. must be used in the main row. In total, a maximum of 4 × MDC92A.. are permitted.
If at least one MDC92A.. is used in the auxiliary row, any number of axis modules of any size are permitted, provided the nominal DC link current of 109 A is not exceeded.
Alternatively, you can connect the DCP35A DC link cables on the left via the connection unit or directly to the MDC92A.. from below.
