Setup variant 4
You can select this setup variant if the following specifications are met in the auxiliary row:
- An MDC92A.. is used.
- The sum of the nominal DC link currents of the axes does not exceed 46 A.
- The axis modules are exclusively single-axis modules up to 32 A and double-axis modules up to 8 A.
For the arrangement of the modules within a row, refer to chapter Power supply module selection.
| Auxiliary row |
|
- MDC92A.. (0075 – 0125) | ||
- MDA90A.. (0020 – 0320) - MDD9.A.. (0020 – 0080) | ||
- MDS90A.. |
| |
- MDM90A |
| |
Total nominal DC link current: max. 46 A | ||
|
| |
Connection |
| |
- Cable lug on DC link busbars | ||
- DCP34A cable set, 16 mm2 | ||
|
| |
Main row |
| |
- MDP92A.. (0100 – 0250) | ||
- MDE90A.. (0200 – 0750) | ||
- MDA90A.. (0020 – 1800) | ||
- MDD9.A.. (0020 – 0080) | ||
- MDC92A.. (0075 – 0125) | ||
- MDS90A.. | ||
- MDL91A.. | ||
- MDM90A | ||
When using an MDC92A.. in the auxiliary row, at least one MDC92A.. must be used in the main row. In total, a maximum of 4 × MDC92A.. are permitted.
If at least one MDC92A.. is used in the auxiliary row, any number of axis modules of any size are permitted, provided the nominal DC link current of 46 A is not exceeded.
