Protecting the braking resistors from thermal overload
The braking resistors can be protected against overload and overtemperature with an integrated temperature switch for BW..-T braking resistors and with an external thermal overload relay for BW.. braking resistors.
Circuit 1 | Circuit 1 |
|---|---|
|
|
[1] | Line contactor |
[2] | Braking resistance |
[3] | Internal temperature switch or external overload relay |
[4] | PLC |
For the sake of clarity, only the integrated temperature switch is visualized in the following graphics. Implementation with an external thermal overload relay is carried out in the same way.
INFORMATION

Flatpack resistors have internal thermal protection (non-replaceable fuse), which interrupts the circuit in the event of an overload and protects against consequential damage. No additional thermal protection is required.
Observe the project planning specifications and the documented assignments of inverter and braking resistor.
Additional information
- MDP90A.. power supply module Size 1, 1A
- MDP90A.. power supply module size 2 – 4 and MDR9.B..
- MDP92A.. power supply module in direct mode
- MDP92A.. power supply module in power mode
- MDP90A.. power supply module from size 2 with MDE90A DC/DC converter module, in energy mode, braking resistor on MDP90A-.. power supply module
- MDP90A.. power supply module with MDE90A-0200.. DC/DC converter module, in energy mode, braking resistor on MDE90A.. DC/DC converter module
- Energy mode without permanent power supply















