MDP90A.. power supply module from size 2 with MDE90A DC/DC converter module, in energy mode, braking resistor on MDP90A-.. power supply module

The following 3 connections exist:

Circuit 1

Circuit 2

Circuit 3

[1]

Line contactor

[2]

Braking resistance

[3]

Internal temperature switch

[4]

PLC

Connection 1

INFORMATION

When using connection variant 1 (connection of power supply module without line contactor), the power supply module must be supplied with external DC 24 V. If the MDS90A.. switched-mode power supply module is used, it must be connected to the AC supply. The AC supply must be permanently present, therefore SEW-EURODRIVE recommends monitoring the AC supply. If the MDS90A switched-mode power supply module is used, the "AC-Available" signal is available for it.

If the internal temperature switch responds, note the following:

  • The power supply module switches the axis modules and the DC/DC converter module to "Output stage inhibit".
  • The external energy storage unit is disconnected.
  • A response by the PLC is not required.
  • It is not necessary to disconnect the line connection using an external switching device.
Connection 2

The signal contact is only evaluated in the PLC.

If the internal temperature switch responds, note the following:

  • The PLC must disconnect the power supply.
  • After disconnecting the power supply, the axis modules and the DC/DC converter module respond to line phase failure according to the parameterized response.

With circuit 2, it is possible that the PLC finishes the current travel cycle although the thermal circuit breaker has tripped. Only then is the power supply disconnected. In this case, the residual braking energy Wres = PBR_nom × 20 s must not be exceeded.

Connection 3

The signal contact directly affects the line contactor.

If the internal temperature switch responds, note the following:

  • After disconnecting the power supply, the axis modules and the DC/DC converter module respond to line phase failure according to the parameterized response.
  • A response by the PLC is not required.