Storage unit connection, DC supply system
| Unit | MDE90A-....-500-X-S00 | |
|---|---|---|---|
Type | 0200 | 0750 | |
Operating voltage range | V | DC 0 to 800 | |
Maximum voltage | V | DC 1000 | |
Nominal current DC Inom | A | 20 | 75 |
Maximum current DC Imax | A | 30 for 60 s | 120 for 60 s |
Overload capacity | – | 150% for 60 s | 160% for 60 s |
X12 connection contacts | – | – | |
X13 connection contacts | – | – | M6 × 16 screw |
PE connection | – | M4 × 14 screw | M6 × 16 screw |