DC link connection
| Unit | MDE90A-....-500-X-S00 | |
|---|---|---|---|
Type | 0200 | 0750 | |
Nominal DC link voltage VDCL_nom | V | DC 560 | |
Adjustable range of the DC link voltage | V | DC 0 – 800 | |
Maximum DC link voltage VDCL_max | V | DC 1000 | |
DC link capacity CDCL | µF | 105 | |
Nominal DC link current DC IDCL_nom | A | 20 | 75 |
Maximum DC link current IDCL_max | A | 30 for 60 s | 120 for 60 s |
Overload capacity | – | 150% for 60 s | 160% for 60 s |
Voltage ratio | – | Any, 0 – 800 V bidirectional | |
X4 connection contacts | – | Copper rails, M6 × 16 screw | |
PE connection | – | Copper rails, M6 × 16 screw | |