Braking resistor
| Unit | MDE90A-....-500-X-S00 | |
|---|---|---|---|
Type | 0200 | 0750 | |
Minimum braking resistance value RBR_min | Ω | 47 | – |
Maximum brake chopper power | kW | 150% × PN | – |
Mean dischargeable power in regenerative operation | kW | 150% × PN | – |
X12 connection contacts | – | – | |
PE connection | – | M4 × 14 screw | – |