DC link connection
Unit
| MDP92A-....-503-4-S00 | ||
|---|---|---|---|
Type | 0100 | 0250 | |
Nominal DC link voltage VDCL_nom | V | DC 560 | |
Adjustable range of the DC link voltage | V | DC 0 – 800 | |
Maximum DC link voltage VDCL_max | V | DC 1000 | |
DC link capacity CDCL | µF | 105 | 350 |
Nominal DC link current DC IDCL_nom | A | 20 | 50 |
Maximum DC link current DC IDCL_max | A | 30 for 60 s | 80 for 60 s |
Overload capacity | – | 150% for 60 s 50% for 120 s | 160% for 60 s 50% for 120 s |
X4 connection contacts | – | Copper rails, M6 × 16 screw | |
X4_B connection contacts | – | – | M6 × 16 screw |
X12 connection contacts | – | – | |
PE connection | – | Copper rails, M6 × 16 screw | |