Input
Unit | MDP92A-....-503-4-S00 | ||
|---|---|---|---|
Type | 0100 | 0250 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 200 – 500 | |
Nominal current AC Iline | A | 16 | 40 |
Nominal power PN | kW | 10 | 25 |
Maximum power at VN | kW | 15 | 40 |
Line frequency fline | Hz | 50 – 60 ± 5% | |
X1 connection contacts | – | ||
PE connection | – | M4 × 14 screw | M6 × 16 screw |