Brake chopper and braking resistor
| Unit | MDP92A-...-503-4-S00 | |
|---|---|---|---|
Type | 0100 | 0250 | |
Minimum braking resistance value RBR_min | Ω | 47 | 10 |
Maximum brake chopper power | kW | 150% × PN | 300% × PN |
Mean dischargeable power in regenerative operation | kW | 150% × PN | 300% × PN |
X1, X2 connection contacts | – | ||
PE connection | – | M4 × 14 screw | M6 × 16 screw |