Brake chopper and braking resistor
Unit | MDP90A-....-503-4.. | ||||||
|---|---|---|---|---|---|---|---|
Size | 1 | 1 A | 2 | 3 | 4 | ||
Type | 0100 | 0100 | 0250 | 0500 | 0750 | 1100 | |
Minimum braking resistance value RBR_min | Ω | 23 | 10 | 4.2 | 3 | 2 | |
Maximum brake chopper power | kW | 250% × PN | |||||
Mean dischargeable power in regenerative operation | kW | 25% × PN | |||||
Effective power Prms of the integrated braking resistor | kW | – | 0.2 | – | – | – | – |
Maximum power Pmax of the integrated braking resistor | kW | – | 25 | – | – | – | – |
X3 connection contacts | – | Screws: | |||||
M6 × 16 | M6 × 16 | M10 × 25 | |||||
PE connection | – | M6 × 16 | M10 × 25 | ||||