Unit
MDP90A-....-503-4..
Size
1
1 A
2
3
4
Type
0100
0250
0500
0750
1100
Power section nominal power loss
W
40
90
190
290
420
Power consumption 24 V
15
20
30
Permitted number of times power may be switched on/off per minute
–
Minimum switch-off time for power off
s
10
Mass
kg
7.9
5.2
13
21