DC link connection
Unit | MDP90A-....-503-4.. | ||||||
|---|---|---|---|---|---|---|---|
Size | 1 | 1 A | 2 | 3 | 4 | ||
Type | 0100 | 0100 | 0250 | 0500 | 0750 | 1100 | |
Nominal DC link voltage VDCL_nom | V | DC 560 at Vline = 400 V | |||||
Maximum DC link voltage VDCL_nom | V | DC 980 | |||||
Nominal DC link current DC IDCL_nom | A | 21 | 51 | 102 | 153 | 224 | |
Maximum DC link current IDCL_max | A | 52 | 127 | 255 | 382 | 560 | |
Additional capacitance | µF | – | 1000 | – | – | – | – |
Overload capacity | – | 250% × PN: max. 1 s | |||||
X4 connection contacts | – | Copper rails | |||||
M6 × 16 screw | Screw: X4_A: X4_B: | ||||||
PE connection | – | Copper rails, M6 × 16 screw | |||||