Input
Unit | MDP90A-....-503-4.. | ||||||
|---|---|---|---|---|---|---|---|
Size | 1 | 1 A | 2 | 3 | 4 | ||
Type | 0100 | 0100 | 0250 | 0500 | 0750 | 1100 | |
Nominal line voltage Vline (in accordance with EN 50160) | V | 3 × AC 380 – 500 | |||||
Nominal current AC Iline | A | 16 | 40 | 80 | 120 | 175 | |
Nominal power PN | kW | 10 | 25 | 50 | 75 | 110 | |
Line frequency fline | Hz | 50 – 60 ± 5% | |||||
Controlled rectifier | – | No | Yes | ||||
X1 connection contacts | – | Screws: | |||||
M6 × 16 | M10 × 18 | M10 × 25 | |||||
PE connection | – | M4 screw | M6 × 16 | M10 × 18 | M10 × 25 | ||