Connecting 24 V supply voltage without master module

Proceed as follows:

  1. Use the following installation material to connect the external 24 V supply voltage:
    • M4 fork-type or ring lugs with plastic collar and a cable cross-section of maximum 4 mm2 or
    • M4 tubular cable lugs with insulating heat shrink tubing and a cable cross-section of maximum 6 mm2
  2. For an axis system without master module, connect the 24 V supply voltage directly to the DC 24 V connection X5.
One-sided supply

The following figure shows an example of the one-sided connection of the 24 V supply voltage at connection X5 on the last axis module in the axis system without master module.

[1]

External DC 24 V voltage supply

[2]

DC 24 V fuse

Two-sided supply

The following figure shows an example of the two-sided connection of the 24 V supply voltage at connection X5 on the power supply module and on the last axis module in the axis system without master module.

[1]

External DC 24 V voltage supply

[2]

DC 24 V fuse