24 V supply voltage

The modules of the axis system require a 24 V voltage supply for the electronics and the brake supply. The 24 V voltage supply can be provided externally or via the MDS90A switched-mode power supply module.

The current carrying capacity of the integrated DC 24 V connection X5 is max. 45 A. The 24 V supply from an external DC 24 V power supply unit must be fused with 40 A. The conductor bars may be loaded with 45 A only when the MDS90A.. switched-mode power supply module is used. Observe the applicable installation specifications for fusing the 24 V supply.