The MOVIONE® decentralized inverters at a glance
The following table provides an overview of the most important technical data of the MOVIMOT® decentralized inverters:
Technical data | MOVIONE® decentralized inverter |
|---|---|
| |
Nominal output current | 4.0 A |
Nominal line voltage | 3 × 380 – 500 V |
Line frequency | 50 – 60 Hz |
Overload capacity | 200% of the nominal output current |
Communication designs | PROFINET IO |
Accessories | |
|---|---|
Prefabricated cables | Chapter Connector at the connection box |
Braking resistors | Chapter Braking resistors |
Line filter | Chapter NF.. line filters |
Line choke | Chapter ND.. line choke, Line choke |
