MOVIONE® drive units with DRN.. motors and right-angle gear units
The following table shows an overview of the most important technical data of the MOVIONE® drive units with right-angle gear units:
Technical data | Drive unit | |||
|---|---|---|---|---|
K..DR../D.. | S..DR../D.. | W..DR../D.. | ||
|
|
| ||
Output speed | na min-1 | 0.71 – 498 | 0.49 – 353 | 1.9 – 309 |
Continuous output torque | Ma Nm | Up to 65500 | Up to 5280 | Up to 460 |
Permitted overhung load on the output end at Ma | FRa N | Up to 40000 | Up to 33200 | Up to 6940 |
Gear ratio range | i | 2.81 – 197.37 | 3.97 – 288.0 | 3.20 – 141.23 |
Service factor | fB | 0.8 – 4.0 | 0.8 – 4.0 | 0.8 – 4.0 |
Mechanical data | Drive unit | |||
|---|---|---|---|---|
K..DR../D.. | S..DR../D.. | W..DR../D.. | ||
Hollow shaft | X | X | X | |
Flange mounting | X | X | X | |
Foot mounting | X | X | X | |
B5 flange | X | X | X | |
B14 flange | X | X | – | |
All data is in preparation.


