MOVIONE® drive units with DRN.. motors and axis-parallel gear units
The following table shows an overview of the most important technical data of the MOVIONE® drive units with axis-parallel gear units:
Technical data | Drive unit | |||
|---|---|---|---|---|
RX..DR../D.. | R..DR../D.. | F..DR../D.. | ||
|
|
| ||
Output speed | na min-1 | 16 – 1075 | 0.48 – 436 | 0.50 –371 |
Continuous output torque | Ma Nm | Up to 327 | Up to 24800 | Up to 24200 |
Permitted overhung load on the output end at Ma | FRa N | Up to 9570 | Up to 19800 | Up to 29900 |
Gear ratio range | i | 1.3 – 8.65 | 3.21 – 289.74 | 3.77 – 281.7 |
Service factor | fB | 0.8 – 4.0 | 0.8 – 4.0 | 0.8 – 4.0 |
Mechanical data | Drive unit | |||
|---|---|---|---|---|
RX..DR../D.. | R..DR../D.. | F..DR../D.. | ||
Hollow shaft | - | - | X | |
Flange mounting | X | X | X | |
Foot mounting | X | X | X | |
B5 flange | X | X | X | |
B14 flange | X | X | X | |
All data is in preparation.


