MOVIONE® drive units with DR2C.. motors and right-angle gear units
The following table shows an overview of the most important technical data of the MOVIONE® drive units with right-angle gear units:
Technical data | Drive unit | |||
|---|---|---|---|---|
K..DR2C../D.. | S..DR2C../D.. | W..DR2C../D.. | ||
|
|
| ||
Output speed | na min-1 | 7.09 – 498 | 4.86 – 352 | 6.57 – 299 |
Continuous output torque | Ma Nm | 5.78 – 7215 | 6.66 – 9759 | 5.54 – 2977 |
Permitted overhung load on the output end at Ma | FRa N | Up to 40000 | Up to 33200 | Up to 8000 |
Gear ratio range | i | 2.81 – 197.37 | 3.97 – 288.0 | 3.20 – 213.21 |
Service factor | fB | 0.21 – 35.11 | 0.11 – 33.27 | 0.77 – 8.42 |
Mechanical data | Drive unit | |||
|---|---|---|---|---|
K..DR2C../D.. | S..DR2C../D.. | W..DR2C../D.. | ||
Hollow shaft | X | X | X | |
Flange mounting | X | X | X | |
Foot mounting | X | X | X | |
B5 flange | X | X | X | |
B14 flange | X | X | – | |
All data is in preparation.


